Menu
Search
Menu
Rear loading shielded jack panel kit unloaded for 16 shielded Clarity 6A or 6 shielded panel jacks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black with white silkscreen
Footprint: PJ series panel jacks
Mod Jack Wiring: Field defined
Number Of Ports: Up to 16
Product Series: Clarity
Assembly/Installation Information
Installation Tips: Terminate and assemble shielded panel jack and then rear load into the panel, dress cables to support bar, maintaining minimum bend radius of four times the cable diameter. Secure cables with either hook and loop or loosely with tie wraps to the wire management bar.
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Wire Management Bar
Component 3: Hook and Loop Straps
Component 4: Patch Panel Mounting Screws #12-24 x 5/8"
Material 1: .074" CSR Steel
Material 2: .125" x .320" cold rolled steel round edge flat wire
Dimensions
Depth (Metric): 152.4mm
Height (Metric): 44.45 mm
Height (US): 1.75"
Width (Metric): 482.6 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant