text.skipToContent text.skipToNavigation

Category 6 TechChoice 48 Port Angled Patch Panel Black 1RU

SPA6U48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand | Ortronics with performance and rugged construc­tion to provide a cost-effective option for communications technicians.

Color Black
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed angled design: Directs cords more easily to vertical management.
  • Third party tested: Meets component specifications for TIA/EIA-568-B.2 and ISO11801-202.
  • High density design: Maximizes rack utilization.
  • Universally wired 110 termination: Supports T568A and T568B installations.
  • Front designation labeling kits: Easily identify infrastructure and meet TIA/EIA-606-A standard.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875811923
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 2.31 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;