text.skipToContent text.skipToNavigation

TechChoice Angled Patch Panel Kit Unloaded 24 Port

SPAKSU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand | Ortronics with performance and rugged construc­tion to provide a cost-effective option for communications technicians.

Color Black
Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts TechChoice Keystone jacks: Supports for copper, fiber, and A/V.
  • High density design: Maximizes rack utilization.
  • Jacks rear load into panels: All terminations done from rear of panel.
  • Silkscreened port numbers on face of panel: Easy port identification.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875737711
Country Of Origin United States
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 1.53 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will the HDJ jacks fit into this patch panel?

Asked by: Bryce
Hello Bryce, The HDJ jacks will not fit into that Tech choice angled patch panel The HDJ jacks have their own part # PHAHJU24, PHAHJU48
Answered by: Product Specialist Team
Date published: 2024-04-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SPAKSU24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT