text.skipToContent text.skipToNavigation

TechChoice - 24-Port - Front-Loading Keystone Panel with Removable Bezels - Label/Icon Field - Flat - 1RU - Black

SPKFBU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice patch panel with front loading individual bezel design allows rear loading jacks to be accessed and loaded from the front of the panel. These unloaded panels can flush mount whatever your mix of keystone jacks for field configurability. Panels provide a cost-effective option for combining reliability and ease of installation for communications technicians.
Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts TechChoice Keystone jacks: Support for copper, fiber, and A/V.
  • Optimum keystone density design: Supports maximizing rack utilization.
  • Jacks rear load into bezels : Terminations can be done from rear of panel.
  • Bezels front load into panels: Terminations can be done or accessed from front of panel.
  • Silkscreened port numbers on face of panel: Easy port identification.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875986355
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Height US 1.73 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What blank panels work with the legrand hdJ5e-36 1120-tz jack ? will the SPKFBU48 panel work?

Asked by: brian
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_SPKFBU24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT