TechChoice Patch Panel Kit Flat Unloaded 24 Port
SPKSU24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand with performance and rugged construction to provide a cost-effective option for communications technicians.
Number of Ports
24
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed angled design: Directs cords more easily to vertical management.
- Accepts TechChoice Keystone jacks: Supports for copper, fiber, and A/V.
- High density design: Maximizes rack utilization.
- Jacks rear load into panels: All terminations done from rear of panel.
- Silkscreened port numbers on face of panel: Easy port identification.
- Patch panel rear wire managers sold separately
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875632634 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 1.0 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Specifications
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there any type of optional labeling strip
Bazaarvoice SAP Hybris Integration Version 2.8.1