NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Keystone Cat5e Jack Fog White, 25pk
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Keystone
Number Of Ports: 1
UL Standards Tested: UL 1863
Product Series: Keystone TC2
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Standard: 1
Construction Information
Component 1: Plastic Jack Housing
Component 2: Array of eight modular contacts.
Component 3: Compact IDC contacts lower EMI
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Material 1: High Impact Thermoplastic PC 94V-10
Material 2: Beryllium copper
Material 3: Tin plated Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 34.80 mm
Depth (US): 1.37"
Height (US): .88 "
Width (Metric): 15.95 mm
Width (US): .628 "
Technical Information
Category Rating: Cat 5e component compliant
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
BAA