text.skipToContent text.skipToNavigation

Category 5e Keystone jack, Blue

KS5E-36 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice® Keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The Keystone footprint allows for the greatest flexibility in installationscheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process.

Pack Size 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Category 5e: Standards compliant
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
  • Icon compatible: Supports 606 designation requirements
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Rear loading: Preferred mounting for panels.

Specifications

General Info
Product Line Ortronics
UPC Number 662875526810
Country Of Origin China
Dimensions
Product Width US 0.55 in
Product Depth US 1.13 in
Product Height US 0.63 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;