TechChoice 6 Keystone jack, Yellow, 25pack
KS6-44
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring. TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Pack Size
25-PK
- 1-PK
- 25-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875628002 | ||
Country Of Origin | China |
Dimensions
Product Width US | 0.55 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 0.63 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Specifications
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what wall plate do i use for these jacks?
You would use the KSFPX, KSSSX, or KDFPRX, Where X=number of ports.
Date published: 2023-09-12
Is there a known quick/rapid termination tool for these jacks?
A standard 110 punch down tool will work on this jack. No Rapid tool available.
Date published: 2023-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1