NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
UK style blank 25mm x 50mm, white, pkg of 10
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: White
Style: UK
Assembly/Installation Information
Installation Tips: Snap-in module
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 12.5mm
Height (Metric): 50mm
Width (Metric): 25mm
Technical Information
Material: Plastic
Mounting: Snap-in, Front Loading
Product Fits Into: UK Style Faceplates
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant