NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
UK style Keystone shuttered bezel, 25mm x 50mm, 1-port, white, pkg of 10
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: White
Number Of Ports: 1-Port
Style: UK
Assembly/Installation Information
Installation Tips: Snap-in module
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Label field and plastic cover included
Dimensions
Depth (Metric): 13mm
Height (Metric): 50mm
Width (Metric): 25mm
Technical Information
Interoperability: Accepts Techchoice Keystone Jacks
Material: Plastic
Mounting: Snap-in, Front Loading
Product Fits Into: UK Style Faceplates
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant