Menu
Search
Menu
RJ25 Keystone jack, 6-position, 180 degree exit, USOC wiring, Electrical Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Electrical ivory
Footprint: Keystone
Product Series: TechChoice
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Performance Rating: RJ25
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant