NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
UK style faceplate frame 86mm x 146mm, white, double gang
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: White
Number Of Ports: 1-4 Ports
Style: UK
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 9.83mm
Height (Metric): 86mm
Width (Metric): 146mm
Technical Information
Material: Plastic
Mounting: Screws
Capacity: 2-gang
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant