NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mighty Mo Air Booth, 80"H x 24"W x 24"D, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Installation Destination: Rack Level
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Frame
Finish Plating 1: Black
Material 1: Aluminum
Dimensions
Depth (US): 24"
Height (US): 80"
Width (US): 24"
Buy American Act Compliance
Buy American Act Status: Buy American Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant