News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Infinium HD Fiber Module - LC Duplex, Blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Cable Type: Duplex
Color: Blue
Number Of Ports:
Installation Destination: HD Patch Panel
Product Series: Infinium
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: LC Duplex
Connector Type End Two: LC Duplex
Technical Information
Capacity: High Density
Equipment Type: Adapter Module
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources