NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Infinium HD Fiber Module - LC Duplex, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Cable Type: Duplex
Color: Yellow
Number Of Ports:
Installation Destination: HD Patch Panel
Product Series: Infinium
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: LC Duplex
Connector Type End Two: LC Duplex
Technical Information
Capacity: High Density
Equipment Type: Adapter Module
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources