text.skipToContent text.skipToNavigation

MM20 UNIVERSL CABLE DISK, 4PK,7', HEX, BLACK

MM20CMD7-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

Mighty Mo 20 Universal Cable Disk - 4-Pack, Hex Mounting

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts within the hex grid on a Mighty Mo 20 Channel Rack
  • Spooling slack fiber to the front or rear of the rack.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875724049
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Type Rack
Dimensions
Product Width US 6.65 in
Product Depth US 0.98 in
Product Height US 6.65 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;