NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6-LC (12 fibers) multimode aqua adapters with ceramic alignment sleeves
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Aqua
Number Of Ports: 6
Typical Applications: Multimode
Connection Type: LC
Installation Destination: Fiber Cabinets
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 30 mm
Height (US): 1.19"
Width (Metric): 130 mm
Cord Information
Fiber Type:
Technical Information
Fiber Capacity: 12
Performance Rating: LC
Capacity: Standard Density
Equipment Type: Adapters
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources