Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6-LC Quad (24 fibers) single mode, blue adapters with ceramic alignment sleeves
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Number Of Ports: 24
Typical Applications: Single-mode
Connection Type: LC
Installation Destination: Fiber Cabinets
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 30 mm
Height (US): 1.19"
Width (Metric): 130 mm
Technical Information
Fiber Capacity: 24
Performance Rating: LC
Capacity: Standard Density
Equipment Type: Adapters
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources