NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6-MPO multimode beige feed-through adapters, type A
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Number Of Ports: 6
Typical Applications: Multimode
Connection Type: MPO
Installation Destination: Fiber Cabinets
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 30 mm
Height (US): 1.19"
Product Weight (Metric): 130
Rack Units: 1
Cord Information
Fiber Type:
Technical Information
Fiber Capacity: 7/144+
Performance Rating: MPO
Capacity: Standard Density
Equipment Type: Adapters
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources