NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
16-Fiber OM4 M4 Cassette with 16 LC Quad Adapters to 2 MPO (F), Tier 1, Universal Polarity - Aqua
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Aqua
Connection Type: LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 103.12 mm
Depth (US): 4.06"
Height (Metric): 31.24 mm
Height (US): 1.23"
Width (Metric): 107.7 mm
Width (US): 4.24"
Rack Units: 0.7
Cord Information
Fiber Type: 50/125
Technical Information
Connection Method: Universal (Non-Flipped)
Fiber Capacity: 16
Capacity: High Density
Equipment Type: Pre-Terminated Cassettes

TECHNICAL INFORMATION
Min Return Loss: 19