Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
M7 Cassette, OS2, 12 Fiber, LC Quad, 1 MPO (M)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: OS2
Number Of Ports: 12
Typical Applications: Single-mode
Connection Type: MPO-LC
Installation Destination: UHD Enclosure
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 4.31"
Height (US): 0.46"
Length (US): 3.62"
Width (US): 3.46"
Technical Information
Connection Method: Method A
Fiber Capacity: 12
Capacity: Ultra High Density
Equipment Type: Pre-Terminated Cassettes
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources