NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
M7 Cassette, OM4+, 12 Fiber, LC Quad, 1 MPO (M), Tier 3, Method B, Near End
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: OM4+
Number Of Ports: 12
Typical Applications: Multimode
Connection Type: MPO-LC
Installation Destination: UHD Enclosure
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 4.31"
Height (US): 0.46"
Length (US): 3.62"
Width (US): 3.46"
Technical Information
Connection Method: Method B
Fiber Capacity: 12
Capacity: Ultra High Density
Equipment Type: Pre-Terminated Cassettes
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources