NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Adapter Panel, UHD7, 4 MPO, Slate
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 4
Connection Type: MPO
Installation Destination: UHD Enclosure
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 3.8"
Height (US): 0.45"
Length (US): 3.62"
Width (US): 3.46"
Technical Information
Connection Method: Method A
Capacity: Ultra High Density
Equipment Type: Fiber Adapter Panels
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources