text.skipToContent text.skipToNavigation

Q-Series Splice Cassette 24 Ribbon Fiber, LC Quad, OM4, Ultra Performance

M2LCQ24-50E3A1R Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This M2 Splice Cassette enables fast, field termination and provides cable management within the housing. The M2 Splice Cassette is designed for use with Multimode OM4 fiber, houses 24 fibers, and provides LC Quad ports. This cassette supports fusion splicing of ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. Tier 3 performance characteristics of this cassette produce typical insertions loss of 0.15dB.

Category Performance Rating Q-Series Ultra
Connector Type LC
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Installation Convenience: Perform all splicing and managing work outside the enclosure
  • Clear Top: Enables fast and easy fault identification
  • Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel

Specifications

General Info
Product Line Ortronics
UPC Number 662875012269
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 5.13 in
Product Depth US 5.42 in
Product Height US 1.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?

Asked by: Steve
These are 250um or ribbon depending on the PN used. The shrink sleeves are the small version, 25mm long. They have been used to splice to 900um in the past; but it is a lot more difficult to work with.
Answered by: Product Specialist Team
Date published: 2024-04-05

Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?

Asked by: Anonymous
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_M2LCQ24-50E3A1R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT