NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
M4 Splice Cassette, 24 Fiber, LC Quad, OM4, Tier 2
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Connection Type: LC
Installation Destination: Fiber Cabinets
Product Series: Momentum 2

GENERAL INFO
Connection Type: LC
Installation Destination: Fiber Cabinets
Product Series: Momentum 2

LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
RoHS: Yes

DIMENSIONS
Rack Units: 1

CORD INFORMATION
Fiber Type: 50/125

TECHNICAL INFORMATION
Connection Method: Method A
Fiber Capacity: 24
Max Insertion Loss: 0.25
Min Return Loss: 19
Capacity: High Density
Equipment Type: Pre-Terminated Cassettes

Resources