NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Precision Fiber Cleave Tool
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 58 mm
Height (US): 2.28"
Width (Metric): 98 mm
Width (US): 3.85"
Overall Dimensions (Metric): 98W x 47D x 48H (mm)
Weight Metric: 300g
Technical Information
Equipment Type: Connector Tools
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant