NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
ST Field Terminating, single mode, 900 micron buffer, individual pack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Connection Type: ST
Product Series: OptiMo
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Fiber Type: 62.5/125
Finish End One: Physical Contact-PC
Technical Information
Field Assembly Time: 1 minute on 900 micron buffer, 3 minutes on jacketed cable
Storage Temperature: -40 to + 104 degrees F (-40 to + 40 degrees C)
Typical Insertion Loss: 0.30000001
Typical Return Loss: -30
Equipment Type: Pre-polished Connectors
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant