NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
SC PC OM3 Splice-On Connector, beige housing, aqua 900 micron boot, packaged in boxes of 6
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Category Performance Application: OM3
Color: Beige/Aqua
Typical Applications: Multimode
Cord Information
Connector Type End One: SC
Connector Type End Two: SC
Fiber Type: OM3
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Technical Information
Connector Intermateability End One: TIA/EIA-604-4
Connector Intermateability End Two: TIA/EIA-604-4
Equipment Type: Connector
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA