News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
3U rack mount fiber cabinet for combination patch/splice applications
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Installation Destination: Rack Mount
Product Series: OptiMo FC Series
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 485.77 mm
Height (Metric): 133.35 mm
Height (US): 5.25"
Width (Metric): 482.60 mm
Rack Units: 3
Technical Information
Capacity: Standard density
Equipment Type: Fiber Cabinets
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant