NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1U Ultra High Density Rack Mount Fiber Enclosure
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Installation Destination: Rack Mount
Product Series: OptiMo FC Series
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 414 mm
Depth (US): 16.29"
Height (Metric): 44 mm
Height (US): 1.75"
Length (Metric): 432 mm
Length (US): 17"
Width (Metric): 432 mm
Width (US): 18.00"
Overall Dimensions (US): 16.99x16.29x1.73
Height: 1.73"
Rack Units: 1
Technical Information
Fiber Capacity: 144
Capacity: Ultra high density
Equipment Type: Fiber Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
Momentum 6 Cassette, Single mode, 9/125, 0.3U, 12 fiber, LC Quad adapters, 1 MPO (M), OR-M6LCQ12-09
Momentum 6 Cassette, Single mode, 9/125, 0.3U, 12 fiber, LC Quad adapters, 1 MPO (M)
OR-M6LCQ12-09
Momentum 6 Cassette, Multimode, 50/125, 0.3U, 12 fiber, LC Quad adapters, 1 MPO (M), LOMF, OR-M6LCQ12-50E
Momentum 6 Cassette, Multimode, 50/125, 0.3U, 12 fiber, LC Quad adapters, 1 MPO (M), LOMF
OR-M6LCQ12-50E