text.skipToContent text.skipToNavigation

4 Panel High Density Wall Mount Fiber Enclosures

HDSMFC-24PS-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

An alternative to the traditional ethernet LAN is a Passive Optical LAN (POL). A POL allows you to optimize your resources by installing a simple, secure and cost-effective all fiber LAN. By using a passive optical splitter in place of a workgroup switch, a POL provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: Accepts 12,16, or 24 fiber LM4 or M4 pre-terminated or splice cassettes, splice tray, and HDFP adapter panels
  • Low-Profile Design: Providing unobtrusive protection and management of all enclosed cabling infrastructure
  • Cable Management: Protect and safely route all sensitive fibers with the included cable management system, central strength member bracket, and bend limiters
  • Cable Ingress and Egress: Four ingress or egress points with rubber grommets help to protect and route all connectivity infrastructure.
  • Steel Construction: Durable & rugged enclosure
  • Lockable: Provides secure environment

Specifications

General Info
Product Line TBD
Color Black
Included Rubber grommets, labels, cable strain relief brackets, splice mounting hardware, tie wraps, adhesive hook and loop
Type Cabinet
Dimensions
Product Width US 16.0 in
Product Weight US 9.93 lb
Product Depth US 3.5 in
Product Height US 12.0 in
Technical Information
Compatibility HDFP, LM4 or M4
Gauge 18
Capacity (4) HDFP or LM4 or M4 modules
Frame Steel
Mounting Wall

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;