Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2 mm Zip Cord Premium Performance Laser Optimized (50/125) OM3 SC-PC TO LC-PC OFNR 2M
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Zip Duplex
Category Performance Application: OM3
Color: Aqua
Typical Applications: Multimode
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Diameter (US): 2.0
Length (Metric): 2
Cord Information
Connector Type End One: SC
Connector Type End Two: LC
Fiber Type: OM3
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Jacket Rating: UL OFNR Riser
Technical Information
Equipment Type: Patch Cords
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources