Menu
Search
Menu
Spacesaver Patch Cord, Multimode, 50/125, PC/OFNR, A-A, 1 meter, Aqua Premium performance
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Duplex
Typical Applications: Multimode
Product Series: Spacesaver
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Performance Rating: Multimode 50125
Equipment Type: Patch Cord
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
You Might Like
RFE Series Raised Floor Enclosures
RFE Series Raised Floor Enclosures
RFE