NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Spacesaver Patch Cord, Multimode, 62.5/125, PC/OFNR, A-B, 1 meter, Orange
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Duplex
Typical Applications: Multimode
Product Series: Spacesaver
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Performance Rating: Multimode 625125
Equipment Type: Patch Cord
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant