Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Spacesaver Patch Cord, single mode, 9/125, UPC/OFNR, A-B, 1 meter, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Duplex
Typical Applications: Single-mode 9125
Product Series: Spacesaver
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Performance Rating: Singlemode 9125
Equipment Type: Patch Cord
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources