NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Extender Plate (single gang), Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: .9" Extension
Color: Fog White
Footprint: Series II
Type: Multimedia
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic TracJack Extension Plate
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Depth (Metric): 22.86 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Technical Information
Equipment Type: .9" Extension
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources