Infinium Quantum HDJ Cassette- 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity
LMH-LC12J-1A3UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
No longer bound by Ultra Low Loss - Infinium Quantum has redefined performance in the data center with a total channel connection loss that is an order of magnitude greater than any other fiber system on the market today. Infinium quantum changes everything by opening up the opportunity to challenge what&rsquo-s possible.
Category Performance Rating
Infinium Quantum
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Single-Mode
- Multi-Mode OM4
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875031215 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 4.16 in | ||
Product Depth US | 3.56 in | ||
Product Height US | 0.81 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1