Menu
Search
Menu
Industry Insights

PowerWise Cat5e cords are now available!

Wednesday, February 15, 2017

PowerWise Cat5E cords are factory terminated, double ended, solid conductor cable assemblies available in Plenum and PVC constructions and offered in 4 colors (purple, blue, black & white). Assemblies are constructed with Superior Essex 22 awg PowerWise 5e horizontal cable for maximum PoE through put over low voltage cabling. These solid cords support use in horizontal cabling and direct attachment to WAPs and other devices. Assemblies are terminated with 8 position snagless plugs and tested and approved to Category 5e to support IEEE 802.3 1000Base-T (Gigabit Ethernet) and other applications.

  • Each cord is factory tested: Ensures every cord shipped meets Category 5e component specifications.
  • Larger 22 awg conductors: Support higher power levels with less loss.
  • Premium plug qualified for 22 awg horizontal cable patch cable: Protects integrity of performance through the plug termination.
  • Available in 4 colors and a variety of lengths: Support horizontal channel applications.

 

Part Number

Description

OR-PW5EP(LL)-(XX)

PowerWise Cat5E UTP solid 22 awg conductor plenum, double ended

OR-PW5ER(LL)-(XX)

PowerWise Cat5E UTP solid 22 awg conductor riser, double ended