COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Industry Insights

The 22” W Barracuda Equipment Rack is now an OptiCool® - Ready to deploy solution!

Wednesday, March 1, 2017

Barracuda Equipment cabinets are the ideal foundation to keep pace with continually evolving Broadcast and Cable Headend environments. The Barracuda Equipment Rack provides an adaptable, robust platform to manage ever-changing hardware, power, grounding, isolation, cabling, and thermal issues associated with new technologies.
 


 


OptiCool - Ready Barracuda Features:

  • High Capacity – solutions in 45U, 48U and 50U
  • Available depths: 31”, 36” and 40”
  • Available widths: 22”
  • Available in black
  • Fully configurable with accessories installed
  • Extensive cable management options

DOWNLOAD OUR DATA SHEET NOW to learn more about this offering. 

Visit our WEBSITE to learn more about the OptiCool - Ready 22" W Barracuda Equipment Rack.