Menu
Search
Menu
Qi Wireless Charger, 10W Output
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Devices

Electrical Specification

  • Input Power: Micro-USB: 5V/2A or 9V/1.67A
  • Output Power: 5V/1A or 9V/1.1A

Physical Specifications

  • Operating Temperature: 0°C to 35°C; 10-80% RH
  • Storage Temperature: 20°C to 85°C; 5-95% RH

Physical Characteristics

  • Connector 1: USB Micro-B Female
  • Material: ABS Plastic
  • Dimensions: 63.4 x 30 x 54mm (LxHxW); Radius 100.0±0.2mm
  • Regulatory Compliance: CE marked and complies to FCC standards

Warranty: 3 years