text.skipToContent text.skipToNavigation

BEND LIMITING STRAIN RELIEF BAR - 19 in x 1 in x 2.5 in

60400199 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 60ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable management support bars ensure excess tension is not placed on jacks or terminations and help with routing cables within a rack or cabinet.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Curved falls: Prevent distribution cable from crimping and maintains a proper bend radius
  • Holes in top surface: Allow cable ties to be routed through the holes to secure cables in place
  • Mounts to any 19" rack with a standard EIA hole pattern

Specifications

General Info
Product Line Ortronics
UPC Number 662875249634
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 71ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;