text.skipToContent text.skipToNavigation

Front Organizer - 3.5 in H x 19 in W - 1.75 in W x3.75 in D Vertical Rings

FCM-19-2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ideal for bulk routing patch cords between bays and within bays to eliminate congestion, interbay organizers are larger in capacity than patch cord organizers. Express routes make it easy to trace and maintain circuits.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured out of steel
  • Eliminates congestion around equipment and manages patch cables.
  • Sturdy and durable.

Specifications

General Info
Product Line Ortronics
UPC Number 662875555452
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 4.0 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;