Front and Rear Organizer - 1.75 in H x 1.75 in D horizontal rings - 2 RU
HFM-19-2SR
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Organizer-Front/Rear, 1.75''H x 1.75''D horizontal rings and 1.75'' W x 1.75'' D vertical rings front- rear rings 2.5'' H x 1.62'' D, 2 rack unit, 3.5'' H x 19'' W, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Simultaneously organizes both rear horizontal cables and front patch cords
- Eliminates congestion around equipment and manages patch cables-Maintains pair twist and allows the horizontal cable to remain intact up to the termination.
- Manufactured out of steel:Sturdy and durable.
- Can be installed on site, users preference (Not recommended to install when patch cords have strain relief boots).
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875555681 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 4.0 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1