text.skipToContent text.skipToNavigation

Front and Rear Organizer - 1.75 in W x 1.75 in D vertical rings front- rear rings 2.5 in H x 1.62 in D - 2 RU

HFM-19-2SRC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Combination Organizer-Front/Rear, 1.75'' W x 1.75'' D vertical rings front- rear rings 2.5'' H x 1.62'' D, 2 rack unit, 3.5'' H x 19'' W, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simultaneously organizes both rear horizontal cables and front patch cords
  • Eliminates congestion around equipment and manages patch cables-Maintains pair twist and allows the horizontal cable to remain intact up to the termination.
  • Manufactured out of steel:Sturdy and durable.
  • Can be installed on site, users preference (Not recommended to install when patch cords have strain relief boots).

Specifications

General Info
Product Line Ortronics
UPC Number 662875555698
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 4.0 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;