text.skipToContent text.skipToNavigation

3 in DirectPath Vertical Organizer - Double-Sided

VO-84-CM3E Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 69ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3'' DirectPath Vertical Organizer , Double-Sided, 2.63'' x 5.88'' Rings Front, Hook-and Loop Rear, 3.00''W x 83.53''H x 7.50 D'', Black

Application Sector Commercial
  • Commercial
Depth 7.5 in
Width 3.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rings are spaced 9”” apart, center ring is spaced 13”” apart from others
  • 3”” organizers (2.63””W x 4.13””D) accommodate 130 Cat 5e patch cords at 40% fill
  • 6”” organizers (5.63””W x 4.13””D) accommodate 276 Cat 5e patch cords at 40% fill
  • Shipped in two sections for easy on-site assembly
  • Sturdy steel construction
  • Mounting hardware included: 6 of each: 3/8”” hex nuts, 3/8 bolts, 3/8 lock washers, 3/8”” flat washers
  • Fits all EIA-310 compliant equipment racks

Specifications

General Info
Product Line Ortronics
UPC Number 662875559245
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 3.0 in
Product Depth US 7.5 in
Product Height US 83.53 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;