Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3" Vertical Organizer Cover, 8FT, End, Left
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Type: Organizers
Component Type: Vertical Organizer
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 133 mm
Depth (US): 5.25"
Height (Metric): 2.3 m
Height (US): 90.00"
Width (Metric): 76 mm
Width (US): 3.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant