NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Saddles
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Accessories
Component Type: Saddles
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: ABS UL94V-O Plastic
Dimensions
Depth (Metric): 7.5 mm
Height (Metric): 19 mm
Height (US): 0.75"
Width (Metric): 38 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources