NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Guard Rail, 19", 19.81"W x 2.88"H x4.50"D, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Rack Accessories
Component Type: Guard Rail
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 114 mm
Depth (US): 4.50"
Height (Metric): 73 mm
Height (US): 2.88"
Width (Metric): 503 mm
Width (US): 19.81"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.