Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Junction Plate, 3" Uprights, Black, 12" to 18" Wide Runway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Rack Accessories
Component Type: Junction Plate
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 6 mm
Depth (US): .25"
Width (Metric): 102 mm
Width (US): 4.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.