NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rear Vertical Management Brackets, 3", 6.00 "D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Rack Accessories
Component Type: Brackets
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 152 mm
Depth (US): 6.00"
Height (Metric): 25 mm
Height (US): 1.00"
Width (Metric): 217 mm
Width (US): 8.56"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant